BOCK, UL-HGX24e/55 ML 3 CO2 LT, Semi-hermetic CO2 subcritical
097C5975
Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16383
Compressor power supply [V]: 440-480V Y -3- 60Hz, Anti-vibration pads: Yes, Legacy BOCK ID: 16383
Gross weight | 122 Kilogram |
Net weight | 110.1 Kilogram |
Volume | 237.223 Liter |
EAN | 5715162930489 |
Gross weight | 122 Kilogram |
Net weight | 110.1 Kilogram |
Volume | 237.223 Liter |
EAN | 5715162930489 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y -3- 60Hz |
Cylinder | 4 |
Description | Compressor UL-HGX24e/55 ML 3 CO2 LT |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12.8 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 LT compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16383 |
Max pressure (PS) - high side | 1450 psig |
Max pressure (PS) - low side | 1450 psig |
Model number | UL-HGX24e/55 ML 3 CO2 LT |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 110-120V AC |
Oil temperature sensor | No |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | aa816602-85c1-4b3d-a64b-18d375259a9f |
SCIP dossier product name | HG(X)24/…. CO2 T/LT |
Screw-in valve | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type | UL-HGX24e |
Type designation | UL-HGX24e/55 ML 3 CO2 LT |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y -3- 60Hz |
Cylinder | 4 |
Description | Compressor UL-HGX24e/55 ML 3 CO2 LT |
Discharge connection size [in] | 1/2 in |
Discharge connection size [mm] | 12.8 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 LT compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16383 |
Max pressure (PS) - high side | 1450 psig |
Max pressure (PS) - low side | 1450 psig |
Model number | UL-HGX24e/55 ML 3 CO2 LT |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil sump heater | 110-120V AC |
Oil temperature sensor | No |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | aa816602-85c1-4b3d-a64b-18d375259a9f |
SCIP dossier product name | HG(X)24/…. CO2 T/LT |
Screw-in valve | No |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 subcritical |
Terminal box reduced/steel TB | No |
Thermal protection thermostat | No |
Type | UL-HGX24e |
Type designation | UL-HGX24e/55 ML 3 CO2 LT |