BOCK, FKX40/655 N, Vehicle compressor
097C5867
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13991
Refrigerants: R407C; R134a; R513A, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13991
Gross weight | 37.4 Kilogram |
Net weight | 34.5 Kilogram |
Volume | 187.11 Liter |
EAN | 5715162906323 |
Gross weight | 37.4 Kilogram |
Net weight | 34.5 Kilogram |
Volume | 187.11 Liter |
EAN | 5715162906323 |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 1x24V DC |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 4 |
Description | Compressor FKX40/655 N |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 13991 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX40/655 N |
Mounting position capacity regulator | Serial position |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R134a R407C R513A |
SCIP dossier no. | c39ad343-54d0-4779-b42e-3e4fd5831448 |
SCIP dossier product name | FK(X)40/…. - series |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX40 |
Type designation | FKX40/655 N |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 1x24V DC |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 4 |
Description | Compressor FKX40/655 N |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Intermediate flange/adapter | No |
Legacy BOCK ID | 13991 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX40/655 N |
Mounting position capacity regulator | Serial position |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R134a R407C R513A |
SCIP dossier no. | c39ad343-54d0-4779-b42e-3e4fd5831448 |
SCIP dossier product name | FK(X)40/…. - series |
Suction connection size [in] | 1 3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX40 |
Type designation | FKX40/655 N |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |