BOCK, HGX34/150 SP 22 CO2 T, Semi-hermetic CO2 transcritical
097C5767
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16527
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16527
Gross weight | 229.7 Kilogram |
Net weight | 207.9 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162898000 |
Gross weight | 229.7 Kilogram |
Net weight | 207.9 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162898000 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HGX34/150 SP 22 CO2 T |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | HG CO2 (LSPM) Compressors |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16527 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HGX34/150 SP 22 CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | No |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 3349a591-a927-4d1d-8ca6-9b04387c341d |
SCIP dossier product name | HG(X)34/…. CO2 T |
Screw-in valve | No |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type | HGX34 |
Type designation | HGX34/150 SP 22 CO2 T |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HGX34/150 SP 22 CO2 T |
Discharge connection size type | Standard |
Discharge connection type | Blind flange |
Family | HG CO2 (LSPM) Compressors |
Frequency [Hz] | 50 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 16527 |
Max pressure (PS) - high side | 150 bar |
Max pressure (PS) - low side | 100 bar |
Model number | HGX34/150 SP 22 CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | No |
Oil sump heater | 220-240V AC (V2A) |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 3349a591-a927-4d1d-8ca6-9b04387c341d |
SCIP dossier product name | HG(X)34/…. CO2 T |
Screw-in valve | No |
Suction connection size type | Standard |
Suction connection type | Blind flange |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type | HGX34 |
Type designation | HGX34/150 SP 22 CO2 T |