BOCK, HGZX7/1860-4 R404A/R507, Two-stage compressor
097C5223
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416
Refrigerants: R404A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14416
Gross weight | 351 Kilogram |
Net weight | 292.1 Kilogram |
Volume | 657.816 Liter |
EAN | 5715162862353 |
Gross weight | 351 Kilogram |
Net weight | 292.1 Kilogram |
Volume | 657.816 Liter |
EAN | 5715162862353 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 60Hz |
Cylinder | 6 |
Description | Compressor HGZX7/1860-4 R404A/R507 |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HGZ Two-stage Compressors |
Frequency Hz | 60 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 14416 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZX7/1860-4 R404A/R507 |
Motor protection | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HGZ |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants | R404A |
SCIP dossier no. | 3674593f-79aa-4f32-a903-6f30873656a7 |
SCIP dossier product name | HG(Z)(X)7/…. – series |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZX7 |
Type designation | HGZX7/1860-4 R404A/R507 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 60Hz |
Cylinder | 6 |
Description | Compressor HGZX7/1860-4 R404A/R507 |
Discharge connection size [in] | 1 3/8 in |
Discharge connection size [mm] | 35 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HGZ Two-stage Compressors |
Frequency Hz | 60 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 65 |
Legacy BOCK ID | 14416 |
Liquid Subcooler | Without (not functional) |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGZX7/1860-4 R404A/R507 |
Motor protection | MP10 230V AC |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HGZ |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants | R404A |
SCIP dossier no. | 3674593f-79aa-4f32-a903-6f30873656a7 |
SCIP dossier product name | HG(Z)(X)7/…. – series |
Suction connection size [in] | 2 1/8 in |
Suction connection size [mm] | 54 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Two-stage compressor |
Thermal protection thermostat | No |
Type | HGZX7 |
Type designation | HGZX7/1860-4 R404A/R507 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |