BOCK, UL-HGX46/280 ML 33 CO2 T, Semi-hermetic CO2 transcritical
097C5159
Refrigerants: R744, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16418
Refrigerants: R744, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16418
Gross weight | 256 Kilogram |
Net weight | 234.2 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162714775 |
Gross weight | 256 Kilogram |
Net weight | 234.2 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162714775 |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Cylinder | 6 |
Description | Compressor UL-HGX46/280 ML 33 CO2 T |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Non-standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 T compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16418 |
Max pressure (PS) - high side | 2176 psig |
Max pressure (PS) - low side | 1450 psig |
Model number | UL-HGX46/280 ML 33 CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | No |
Oil sump heater | 110-120V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 346dec0b-2773-4e6b-b2de-974a2a1df49e |
SCIP dossier product name | HG(X)46/…. CO2 T |
Screw-in valve | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Non-standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type | UL-HGX46 |
Type designation | UL-HGX46/280 ML 33 CO2 T |
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 440-480V Y/YY -3- 60Hz PW |
Cylinder | 6 |
Description | Compressor UL-HGX46/280 ML 33 CO2 T |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Non-standard |
Discharge connection type | Soldering/welding |
Family | UL CO2 T compressors |
Frequency [Hz] | 60 |
Hot gas temperature sensor | No |
In scope of WEEE and contain batteries | No |
Intermediate flange/adapter | No |
IP class | IP 66 |
Legacy BOCK ID | 16418 |
Max pressure (PS) - high side | 2176 psig |
Max pressure (PS) - low side | 1450 psig |
Model number | UL-HGX46/280 ML 33 CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil differential pressure sensor | No |
Oil level regulator | No |
Oil sump heater | 110-120V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
SCIP dossier no. | 346dec0b-2773-4e6b-b2de-974a2a1df49e |
SCIP dossier product name | HG(X)46/…. CO2 T |
Screw-in valve | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Non-standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type | UL-HGX46 |
Type designation | UL-HGX46/280 ML 33 CO2 T |