BOCK, EX-HG66e/2070-4 S HC, Semi-hermetic ATEX
097C5093
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: No, Legacy BOCK ID: 17237
Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: No, Legacy BOCK ID: 17237
Gross weight | 330.044 Kilogram |
Net weight | 308.244 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162788400 |
Gross weight | 330.044 Kilogram |
Net weight | 308.244 Kilogram |
Volume | 428.8 Liter |
EAN | 5715162788400 |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 230V AC,50/60Hz |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Description | Compressor EX-HG66e/2070-4 S HC |
Discharge connection size [in] | 1 5/8 in |
Discharge connection size [mm] | 42 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG HC ATEX Compressors |
Frequency Hz | 50 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 17237 |
Max pressure (PS) - high side | 32 bar |
Max pressure (PS) - low side | 19 bar |
Model number | EX-HG66e/2070-4 S HC |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | INT250 Ex, explosion-proof, equipment category 2 as per directive 2014/34/EU |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub G68 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants |
R1270 R290 |
Step protection for CR/SU | No |
Suction connection size [in] | 2 5/8 in |
Suction connection size [mm] | 64 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | No |
Type | EX-HG66e |
Type designation | EX-HG66e/2070-4 S HC |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2x 230V AC,50/60Hz |
Colour | Blue - standard (conductive coating) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 6 |
Description | Compressor EX-HG66e/2070-4 S HC |
Discharge connection size [in] | 1 5/8 in |
Discharge connection size [mm] | 42 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG HC ATEX Compressors |
Frequency Hz | 50 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 17237 |
Max pressure (PS) - high side | 32 bar |
Max pressure (PS) - low side | 19 bar |
Model number | EX-HG66e/2070-4 S HC |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | INT250 Ex, explosion-proof, equipment category 2 as per directive 2014/34/EU |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub G68 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HG |
Refrigerants |
R1270 R290 |
Step protection for CR/SU | No |
Suction connection size [in] | 2 5/8 in |
Suction connection size [mm] | 64 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic ATEX |
Thermal protection thermostat | No |
Type | EX-HG66e |
Type designation | EX-HG66e/2070-4 S HC |