BOCK, HAX34e/380-4, Semi-hermetic air cooled
097C5026
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ22, Anti-vibration pads: No, Legacy BOCK ID: 16085
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: SEZ22, Anti-vibration pads: No, Legacy BOCK ID: 16085
Gross weight | 109.131 Kilogram |
Net weight | 99.731 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162651629 |
Gross weight | 109.131 Kilogram |
Net weight | 99.731 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162651629 |
Anti-vibration pads | No |
Applications | LBP |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HAX34e/380-4 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16085 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HAX34e/380-4 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | SEZ22 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HA |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R404A R407A R407F R448A R449A |
SCIP dossier no. | 60e852d2-90d1-42cc-828d-974bed584935 |
SCIP dossier product name | HG/HA(X)34/…. - series |
Step protection for CR/SU | No |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic air cooled |
Thermal protection thermostat | No |
Type | HAX34e |
Type designation | HAX34e/380-4 |
Anti-vibration pads | No |
Applications | LBP |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HAX34e/380-4 |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | HG/HA compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP 44 |
Legacy BOCK ID | 16085 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HAX34e/380-4 |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch | No |
Oil sump heater | No |
Oil type | SEZ22 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product Name Description | Reciprocating compressor HA |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants |
R404A R407A R407F R448A R449A |
SCIP dossier no. | 60e852d2-90d1-42cc-828d-974bed584935 |
SCIP dossier product name | HG/HA(X)34/…. - series |
Step protection for CR/SU | No |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic air cooled |
Thermal protection thermostat | No |
Type | HAX34e |
Type designation | HAX34e/380-4 |