Anti-vibration pads |
No |
Applications |
MBP HBP |
Approval standard |
No |
Brand |
BOCK |
Colour |
Blue (standard) |
Compressor power supply [V] |
220-240V D / 380-420V Y -3- 50Hz |
Cylinder |
2 |
Description |
Compressor HGX22e/190-4 S |
Discharge connection size [in] |
5/8 in |
Discharge connection size [mm] |
16 mm |
Discharge connection size type |
Standard |
Discharge connection type |
Soldering |
Family |
HG/HA compressors |
Frequency [Hz] |
50 |
Hot gas temperature sensor |
No |
In scope of WEEE and contain batteries |
No |
IP class |
IP 66 |
Legacy BOCK ID |
16011 |
Max pressure (PS) - high side |
28 bar |
Max pressure (PS) - low side |
19 bar |
Model number |
HGX22e/190-4 S |
Motor protection |
INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil pressure safety switch |
No |
Oil sump heater |
110-240V AC |
Oil type |
BOCKlub E55 |
Phase |
3 |
Product group |
Semi-hermetic compressors |
Product Name Description |
Reciprocating compressor HG |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R450A R452A R513A R134a R404A R407A R407C R407F R448A R449A |
SCIP dossier no. |
7f2d5eef-f276-4b05-869b-e55068f6f644 |
SCIP dossier product name |
HG/HA(X)22/…. - series |
Suction connection size [in] |
7/8 in |
Suction connection size [mm] |
22 mm |
Suction connection size type |
Standard |
Suction connection type |
Soldering |
Technology |
Semi-hermetic suction gas cooled |
Terminal box reduced/steel TB |
No |
Thermal protection thermostat |
No |
Type |
HGX22e |
Type designation |
HGX22e/190-4 S |