BOCK, F3, Open Type Compressor
097C1471
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12015
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12015
Gross weight | 42.832 Kilogram |
Net weight | 33.232 Kilogram |
Volume | 65.565 Liter |
EAN | 5715162658390 |
Gross weight | 42.832 Kilogram |
Net weight | 33.232 Kilogram |
Volume | 65.565 Liter |
EAN | 5715162658390 |
Approval standard | No |
Brand | BOCK |
Clutch type | Flexible shaft clutch WK 42.22 |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12015 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F3 |
Oil pressure safety switch | No |
Oil sump heater | 110-130V AC/DC |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Start Unloader | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F3 |
Type designation | F3 |
Approval standard | No |
Brand | BOCK |
Clutch type | Flexible shaft clutch WK 42.22 |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | F Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 12015 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | F3 |
Oil pressure safety switch | No |
Oil sump heater | 110-130V AC/DC |
Oil type | BOCKlub A46 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants | R22 |
Start Unloader | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type | F3 |
Type designation | F3 |