BOCK, FX16/1751, Open Type Compressor
097C1425
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 11707
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, 11707
Gross weight | 212.443 Kilogram |
Net weight | 197.843 Kilogram |
Volume | 448.38 Liter |
EAN | 5715162658857 |
Gross weight | 212.443 Kilogram |
Net weight | 197.843 Kilogram |
Volume | 448.38 Liter |
EAN | 5715162658857 |
2nd/3rd sight glass | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
Discharge connection size [mm] | 49 mm |
Discharge connection size type | Non-standard |
Discharge connection type | Welding |
Elevated base plate | No |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11707 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX16/1751 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants |
R134a R404A R407C |
Suction connection size [mm] | 52 mm |
Suction connection size type | Non-standard |
Suction connection type | Welding |
Technology | Open Type Compressor |
Thermal protection thermostat | 1 |
Type | FX16 |
Type designation | FX16/1751 |
2nd/3rd sight glass | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Cylinder | 6 |
Discharge connection size [mm] | 49 mm |
Discharge connection size type | Non-standard |
Discharge connection type | Welding |
Elevated base plate | No |
Family | F Compressors |
Flywheel | Yes |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 11707 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FX16/1751 |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor F |
Refrigerants |
R134a R404A R407C |
Suction connection size [mm] | 52 mm |
Suction connection size type | Non-standard |
Suction connection type | Welding |
Technology | Open Type Compressor |
Thermal protection thermostat | 1 |
Type | FX16 |
Type designation | FX16/1751 |