BOCK, Heater, Capacity regulator
097B82283
Compressors Accessories, Set-valve body DCR22 CO2, Legacy BOCK ID: 82283
Compressors Accessories, Set-valve body DCR22 CO2, Legacy BOCK ID: 82283
Gross weight | 750 Gram |
Net weight | 750 Gram |
EAN | 5715162542408 |
Gross weight | 750 Gram |
Net weight | 750 Gram |
EAN | 5715162542408 |
Brand | BOCK |
Description | Set-valve body DCR22 CO2 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82283 |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |
Brand | BOCK |
Description | Set-valve body DCR22 CO2 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82283 |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |