BOCK, Heater, Capacity regulator
097B82114
Compressors Accessories, Set-CR10 24V DC, Legacy BOCK ID: 82114
Compressors Accessories, Set-CR10 24V DC, Legacy BOCK ID: 82114
Gross weight | 600 Gram |
Net weight | 600 Gram |
EAN | 5715162543634 |
Gross weight | 600 Gram |
Net weight | 600 Gram |
EAN | 5715162543634 |
Brand | BOCK |
Description | Set-CR10 24V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82114 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |
Brand | BOCK |
Description | Set-CR10 24V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82114 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |