BOCK, Motor component, Kit
097B81880
Compressors Accessories, Set-motor 33kW S/SS[PW50:50 HC, Legacy BOCK ID: 81880
Compressors Accessories, Set-motor 33kW S/SS[PW50:50 HC, Legacy BOCK ID: 81880
Gross weight | 83.2 Kilogram |
Net weight | 83.2 Kilogram |
EAN | 5715162545362 |
Gross weight | 83.2 Kilogram |
Net weight | 83.2 Kilogram |
EAN | 5715162545362 |
Brand | BOCK |
Description | Set-motor 33kW S/SS[PW50:50 HC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81880 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 33kW S/SS[PW50:50 HC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81880 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |