BOCK, Heater, Capacity regulator
097B81739
Compressors Accessories, Set-CR92 24V DC *EX, Legacy BOCK ID: 81739
Compressors Accessories, Set-CR92 24V DC *EX, Legacy BOCK ID: 81739
Gross weight | 1.09 Kilogram |
Net weight | 1.09 Kilogram |
EAN | 5715162546635 |
Gross weight | 1.09 Kilogram |
Net weight | 1.09 Kilogram |
EAN | 5715162546635 |
Brand | BOCK |
Description | Set-CR92 24V DC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81739 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |
Brand | BOCK |
Description | Set-CR92 24V DC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81739 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |