BOCK, Connector, Valve
097B81665
Compressors Accessories, Set-solenoid coil 120V AC *EX, Legacy BOCK ID: 81665
Compressors Accessories, Set-solenoid coil 120V AC *EX, Legacy BOCK ID: 81665
Gross weight | 745 Gram |
Net weight | 745 Gram |
EAN | 5715162547236 |
Gross weight | 745 Gram |
Net weight | 745 Gram |
EAN | 5715162547236 |
Brand | BOCK |
Description | Set-solenoid coil 120V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81665 |
Power supply | 120V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Set-solenoid coil 120V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81665 |
Power supply | 120V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |