BOCK, Motor component, Kit
097B81527
Compressors Accessories, Set-motor 7,5kW S/SS *EX, Legacy BOCK ID: 81527
Compressors Accessories, Set-motor 7,5kW S/SS *EX, Legacy BOCK ID: 81527
Gross weight | 39.18 Kilogram |
Net weight | 39.18 Kilogram |
EAN | 5715162548370 |
Gross weight | 39.18 Kilogram |
Net weight | 39.18 Kilogram |
EAN | 5715162548370 |
Brand | BOCK |
Description | Set-motor 7,5kW S/SS *EX |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81527 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 7,5kW S/SS *EX |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81527 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |