BOCK, Connector, Screw
097B81400
Compressors Accessories, Set-screw adap.-oil level reg., Legacy BOCK ID: 81400
Compressors Accessories, Set-screw adap.-oil level reg., Legacy BOCK ID: 81400
Gross weight | 343 Gram |
Net weight | 343 Gram |
EAN | 5715162549469 |
Gross weight | 343 Gram |
Net weight | 343 Gram |
EAN | 5715162549469 |
Brand | BOCK |
Description | Set-screw adap.-oil level reg. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81400 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Screw |
Brand | BOCK |
Description | Set-screw adap.-oil level reg. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81400 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Screw |