BOCK, Connector, Valve
097B81155
Compressors Accessories, Set-solenoid coil 24V DC *EX, Legacy BOCK ID: 81155
Compressors Accessories, Set-solenoid coil 24V DC *EX, Legacy BOCK ID: 81155
Gross weight | 1.152 Kilogram |
Net weight | 1.152 Kilogram |
EAN | 5715162551264 |
Gross weight | 1.152 Kilogram |
Net weight | 1.152 Kilogram |
EAN | 5715162551264 |
Brand | BOCK |
Description | Set-solenoid coil 24V DC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81155 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Set-solenoid coil 24V DC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81155 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |