BOCK, Tank, Oil separator
097B81121
Compressors spare parts, Set-oil separator OS-42FL, Legacy BOCK ID: 81121
Compressors spare parts, Set-oil separator OS-42FL, Legacy BOCK ID: 81121
Gross weight | 12.8 Kilogram |
Net weight | 12.8 Kilogram |
EAN | 5715162551516 |
Gross weight | 12.8 Kilogram |
Net weight | 12.8 Kilogram |
EAN | 5715162551516 |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-42FL |
In scope of WEEE | No |
Legacy BOCK ID | 81121 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-42FL |
In scope of WEEE | No |
Legacy BOCK ID | 81121 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |