BOCK, Tank, Oil separator
097B81119
Compressors spare parts, Set-oil separator OS-22, Legacy BOCK ID: 81119
Compressors spare parts, Set-oil separator OS-22, Legacy BOCK ID: 81119
Gross weight | 3 Kilogram |
Net weight | 3 Kilogram |
EAN | 5715162551530 |
Gross weight | 3 Kilogram |
Net weight | 3 Kilogram |
EAN | 5715162551530 |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-22 |
In scope of WEEE | No |
Legacy BOCK ID | 81119 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-22 |
In scope of WEEE | No |
Legacy BOCK ID | 81119 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |