BOCK, Tank, Oil separator
097B81116
Compressors spare parts, Set-oil separator OS-16, Legacy BOCK ID: 81116
Compressors spare parts, Set-oil separator OS-16, Legacy BOCK ID: 81116
Gross weight | 2.4 Kilogram |
Net weight | 2.4 Kilogram |
EAN | 5715162551554 |
Gross weight | 2.4 Kilogram |
Net weight | 2.4 Kilogram |
EAN | 5715162551554 |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-16 |
In scope of WEEE | No |
Legacy BOCK ID | 81116 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Contain batteries | No |
Description | Set-oil separator OS-16 |
In scope of WEEE | No |
Legacy BOCK ID | 81116 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |