BOCK, Motor component, Kit
097B81097
Compressors Accessories, Set-motor 37kW S/SS (optim.), Legacy BOCK ID: 81097
Compressors Accessories, Set-motor 37kW S/SS (optim.), Legacy BOCK ID: 81097
Gross weight | 73.35 Kilogram |
Net weight | 73.35 Kilogram |
EAN | 5715162551660 |
Gross weight | 73.35 Kilogram |
Net weight | 73.35 Kilogram |
EAN | 5715162551660 |
Brand | BOCK |
Description | Set-motor 37kW S/SS (optim.) |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81097 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 37kW S/SS (optim.) |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81097 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |