BOCK, Motor component, Kit
097B80543
Compressors Accessories, Set-motor 11kW S/SS, Legacy BOCK ID: 80543
Compressors Accessories, Set-motor 11kW S/SS, Legacy BOCK ID: 80543
Gross weight | 44.98 Kilogram |
Net weight | 44.98 Kilogram |
EAN | 5715162554746 |
Gross weight | 44.98 Kilogram |
Net weight | 44.98 Kilogram |
EAN | 5715162554746 |
Brand | BOCK |
Description | Set-motor 11kW S/SS |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80543 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 11kW S/SS |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80543 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |