BOCK, Motor component, Stator
097B70202
Compressors Accessories, Stator 45kW S/SS [PW50:50], Legacy BOCK ID: 70202
Compressors Accessories, Stator 45kW S/SS [PW50:50], Legacy BOCK ID: 70202
Gross weight | 56 Kilogram |
Net weight | 56 Kilogram |
EAN | 5715162558669 |
Gross weight | 56 Kilogram |
Net weight | 56 Kilogram |
EAN | 5715162558669 |
Brand | BOCK |
Description | Stator 45kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 70202 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Stator |
Brand | BOCK |
Description | Stator 45kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 70202 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Stator |