BOCK, Receiver
097B60030
Condensing units spare parts, Refrigerant receiver 12 ltr., Legacy BOCK ID: 60030
Condensing units spare parts, Refrigerant receiver 12 ltr., Legacy BOCK ID: 60030
Gross weight | 6.9 Kilogram |
Net weight | 6.9 Kilogram |
EAN | 5715162559185 |
Gross weight | 6.9 Kilogram |
Net weight | 6.9 Kilogram |
EAN | 5715162559185 |
Brand | BOCK |
Description | Refrigerant receiver 12 ltr. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 60030 |
Product group | Condensing units spare parts |
Product Name Description | Tank |
Type | Receiver |
Brand | BOCK |
Description | Refrigerant receiver 12 ltr. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 60030 |
Product group | Condensing units spare parts |
Product Name Description | Tank |
Type | Receiver |