BOCK, Receiver
097B60027
Condensing units spare parts, Refrigerant receiver 6 ltr., Legacy BOCK ID: 60027
Condensing units spare parts, Refrigerant receiver 6 ltr., Legacy BOCK ID: 60027
Gross weight | 4.1 Kilogram |
Net weight | 4.1 Kilogram |
EAN | 5715162559215 |
Gross weight | 4.1 Kilogram |
Net weight | 4.1 Kilogram |
EAN | 5715162559215 |
Brand | BOCK |
Description | Refrigerant receiver 6 ltr. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 60027 |
Product group | Condensing units spare parts |
Product Name Description | Tank |
Type | Receiver |
Brand | BOCK |
Description | Refrigerant receiver 6 ltr. |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 60027 |
Product group | Condensing units spare parts |
Product Name Description | Tank |
Type | Receiver |