BOCK, Connector, Gasket
097B51924
Compressors Accessories, O-ring ø10,5x1,5; X-version, Legacy BOCK ID: 51924
Compressors Accessories, O-ring ø10,5x1,5; X-version, Legacy BOCK ID: 51924
Gross weight | 800 Milligram |
Net weight | 800 Milligram |
EAN | 5715162559659 |
Gross weight | 800 Milligram |
Net weight | 800 Milligram |
EAN | 5715162559659 |
Brand | BOCK |
Description | O-ring ø10,5x1,5; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51924 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø10,5x1,5; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51924 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |