BOCK, Connector, Gasket
097B51907
Compressors Accessories, O-ring ø238x5; X-version, Legacy BOCK ID: 51907
Compressors Accessories, O-ring ø238x5; X-version, Legacy BOCK ID: 51907
Gross weight | 18 Gram |
Net weight | 18 Gram |
EAN | 5715162559772 |
Gross weight | 18 Gram |
Net weight | 18 Gram |
EAN | 5715162559772 |
Brand | BOCK |
Description | O-ring ø238x5; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51907 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø238x5; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51907 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |