BOCK, Connector, Gasket
097B51906
Compressors Accessories, O-ring ø28,3x1,78; X-version, Legacy BOCK ID: 51906
Compressors Accessories, O-ring ø28,3x1,78; X-version, Legacy BOCK ID: 51906
Gross weight | 300 Milligram |
Net weight | 300 Milligram |
EAN | 5715162559789 |
Gross weight | 300 Milligram |
Net weight | 300 Milligram |
EAN | 5715162559789 |
Brand | BOCK |
Description | O-ring ø28,3x1,78; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51906 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø28,3x1,78; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51906 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |