BOCK, Connector, Gasket
097B51905
Compressors Accessories, O-ring ø12,37x2,62; X-version, Legacy BOCK ID: 51905
Compressors Accessories, O-ring ø12,37x2,62; X-version, Legacy BOCK ID: 51905
Gross weight | 300 Milligram |
Net weight | 300 Milligram |
EAN | 5715162559796 |
Gross weight | 300 Milligram |
Net weight | 300 Milligram |
EAN | 5715162559796 |
Brand | BOCK |
Description | O-ring ø12,37x2,62; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51905 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø12,37x2,62; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51905 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |