BOCK, Connector, Gasket
097B51897
Compressors Accessories, O-ring ø34,59x2,62; X-version, Legacy BOCK ID: 51897
Compressors Accessories, O-ring ø34,59x2,62; X-version, Legacy BOCK ID: 51897
Gross weight | 9 Gram |
Net weight | 9 Gram |
EAN | 5715162559871 |
Gross weight | 9 Gram |
Net weight | 9 Gram |
EAN | 5715162559871 |
Brand | BOCK |
Description | O-ring ø34,59x2,62; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51897 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Description | O-ring ø34,59x2,62; X-version |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51897 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Gasket |