BOCK, UL-HGX12/40 SH 5 CO2 T, Semi-hermetic CO2 transcritical

097B16451

Refrigerants: R744, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16451

Product details

Gross weight 103.2 Kilogram
Net weight 93.8 Kilogram
Volume 152.46 Liter
EAN 5715162567456

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 440-480V Y -3- 60Hz
Cylinder 2
Description Compressor UL-HGX12/40 SH 5 CO2 T
Discharge connection size type Standard
Discharge connection type Blind flange
Family UL CO2 T compressors
Frequency [Hz] 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16451
Length (mm) 660
Length [in] 19.69 in
Max pressure (PS) - high side 2176 psig
Max pressure (PS) - low side 1450 psig
Model number UL-HGX12/40 SH 5 CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 110-120V AC
Oil temperature sensor No
Oil type C170E
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 8f0c875f-51d2-4674-8d59-4062c78b55d8
SCIP dossier product name HG(X)12/…. CO2 T/LT
Screw-in valve No
Suction connection size type Standard
Suction connection type Blind flange
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Total height [in] 13.31 in
Type UL-HGX12
Type designation UL-HGX12/40 SH 5 CO2 T
Width [in] 11 27/50 in

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality