BOCK, FKX20/120 K, Vehicle compressor
097B14322
Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14322
Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14322
Gross weight | 23.1 Kilogram |
Net weight | 14.7 Kilogram |
Volume | 135.828 Liter |
EAN | 5715162853399 |
Gross weight | 23.1 Kilogram |
Net weight | 14.7 Kilogram |
Volume | 135.828 Liter |
EAN | 5715162853399 |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 2 |
Description | Compressor FKX20/120 K Service |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Legacy BOCK ID | 14322 |
Length (mm) | 235 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX20/120 K |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 19cd046e-577a-45f8-a3fb-d2b4d7f27582 |
SCIP dossier product name | FK(X)20/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX20 |
Type designation | FKX20/120 K |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 2 |
Description | Compressor FKX20/120 K Service |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Legacy BOCK ID | 14322 |
Length (mm) | 235 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX20/120 K |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 19cd046e-577a-45f8-a3fb-d2b4d7f27582 |
SCIP dossier product name | FK(X)20/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX20 |
Type designation | FKX20/120 K |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |