BOCK, FKX30/275 N, Vehicle compressor

097B13973

Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 13973

Product details

Gross weight 33.64 Kilogram
Net weight 25.7 Kilogram
Volume 135.828 Liter
EAN 5715162853276

 

Approval standard No
Brand BOCK
Clutch type No
Colour Not painted
Compressor power supply [V] w/o motor
Cylinder 2
Description Compressor FKX30/275 N Service
Discharge connection size [in] 7/8 in
Discharge connection size [mm] 22 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family FK Vehicle Compressors
Flywheel No
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
Legacy BOCK ID 13973
Length (mm) 329
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number FKX30/275 N
Oil sump heater No
Oil type BOCKlub E55
Product group Open type compressors
Product Name Description Reciprocating compressor FK
REACH Candidate List substances Lead (CAS no. 7439-92-1)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)
SCIP dossier no. 45d3bddc-7f41-4b9e-bf54-36219f358e5a
SCIP dossier product name FK(X)30/…. - series
Suction connection size [in] 1 1/8 in
Suction connection size [mm] 28 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Vehicle compressor
Thermal protection thermostat No
Type FKX30
Type designation FKX30/275 N

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality