BOCK, Heater, Capacity regulator
097B08417
Compressors Accessories, Set-CR87 12V DC, Legacy BOCK ID: 08417
Compressors Accessories, Set-CR87 12V DC, Legacy BOCK ID: 08417
Gross weight | 700 Gram |
Net weight | 700 Gram |
EAN | 5715162582633 |
Gross weight | 700 Gram |
Net weight | 700 Gram |
EAN | 5715162582633 |
Brand | BOCK |
Description | Set-CR87 12V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 08417 |
Power supply | 12V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |
Brand | BOCK |
Description | Set-CR87 12V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 08417 |
Power supply | 12V DC |
Product group | Compressors Accessories |
Product Name Description | Heater |
Type | Capacity regulator |