BOCK, Tank, Oil separator
097B07705
Compressors Accessories, Oil separator OS-22, Legacy BOCK ID: 07705
Compressors Accessories, Oil separator OS-22, Legacy BOCK ID: 07705
Gross weight | 2.93 Kilogram |
Net weight | 2.93 Kilogram |
EAN | 5715162585115 |
Gross weight | 2.93 Kilogram |
Net weight | 2.93 Kilogram |
EAN | 5715162585115 |
Brand | BOCK |
Description | Oil separator OS-22 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07705 |
Product group | Compressors Accessories |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Description | Oil separator OS-22 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07705 |
Product group | Compressors Accessories |
Product Name Description | Tank |
Type | Oil separator |