BOCK, Tank, Oil separator
097B07372
Compressors spare parts, Oil separator OS-42Fl, Legacy BOCK ID: 07372
Compressors spare parts, Oil separator OS-42Fl, Legacy BOCK ID: 07372
Gross weight | 9.9 Kilogram |
Net weight | 9.9 Kilogram |
EAN | 5715162585917 |
Gross weight | 9.9 Kilogram |
Net weight | 9.9 Kilogram |
EAN | 5715162585917 |
Brand | BOCK |
Description | Oil separator OS-42Fl |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07372 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Description | Oil separator OS-42Fl |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07372 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |