BOCK, Tank, Oil separator
097B07305
Compressors Accessories, Oil separator OS-35F, Legacy BOCK ID: 07305
Compressors Accessories, Oil separator OS-35F, Legacy BOCK ID: 07305
Gross weight | 7.3 Kilogram |
Net weight | 7.3 Kilogram |
EAN | 5715162586013 |
Gross weight | 7.3 Kilogram |
Net weight | 7.3 Kilogram |
EAN | 5715162586013 |
Brand | BOCK |
Description | Oil separator OS-35F |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07305 |
Product group | Compressors Accessories |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Description | Oil separator OS-35F |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07305 |
Product group | Compressors Accessories |
Product Name Description | Tank |
Type | Oil separator |