BOCK, Tank, Oil separator
097B07302
Compressors spare parts, Oil separator OS-16, Legacy BOCK ID: 07302
Compressors spare parts, Oil separator OS-16, Legacy BOCK ID: 07302
Gross weight | 2.12 Kilogram |
Net weight | 2.12 Kilogram |
EAN | 5715162586020 |
Gross weight | 2.12 Kilogram |
Net weight | 2.12 Kilogram |
EAN | 5715162586020 |
Brand | BOCK |
Description | Oil separator OS-16 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07302 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |
Brand | BOCK |
Description | Oil separator OS-16 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 07302 |
Product group | Compressors spare parts |
Product Name Description | Tank |
Type | Oil separator |