BOCK, Connector
097B05627
Condensing units spare parts, Hex.head nut M5 (MS), Legacy BOCK ID: 05627
Condensing units spare parts, Hex.head nut M5 (MS), Legacy BOCK ID: 05627
Gross weight | 1 Gram |
Net weight | 1 Gram |
EAN | 5715162590751 |
Gross weight | 1 Gram |
Net weight | 1 Gram |
EAN | 5715162590751 |
Brand | BOCK |
Description | Hex.head nut M5 (MS) |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05627 |
Product group | Condensing units spare parts |
Product Name Description | Connector |
Type | Nut |
Brand | BOCK |
Description | Hex.head nut M5 (MS) |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05627 |
Product group | Condensing units spare parts |
Product Name Description | Connector |
Type | Nut |