BOCK, Connector, Screw
097B05507
Compressors Accessories, Cylinder head screw M10x20 -A2, Legacy BOCK ID: 05507
Compressors Accessories, Cylinder head screw M10x20 -A2, Legacy BOCK ID: 05507
Gross weight | 22 Gram |
Net weight | 22 Gram |
EAN | 5715162591161 |
Gross weight | 22 Gram |
Net weight | 22 Gram |
EAN | 5715162591161 |
Brand | BOCK |
Description | Cylinder head screw M10x20 -A2 |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05507 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Screw |
Brand | BOCK |
Description | Cylinder head screw M10x20 -A2 |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 05507 |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Screw |