BOCK, Lubricant, Oil
097B02521
Compressors Accessories, Oil BOCKLub E55 / 5 ltr.can, Legacy BOCK ID: 02521
Compressors Accessories, Oil BOCKLub E55 / 5 ltr.can, Legacy BOCK ID: 02521
Gross weight | 5.5 Kilogram |
Net weight | 5.5 Kilogram |
EAN | 5715162594155 |
Gross weight | 5.5 Kilogram |
Net weight | 5.5 Kilogram |
EAN | 5715162594155 |
Brand | BOCK |
Description | Oil BOCKLub E55 / 5 ltr.can |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02521 |
Product group | Compressors Accessories |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Oil BOCKLub E55 / 5 ltr.can |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02521 |
Product group | Compressors Accessories |
Product Name Description | Lubricant |
Type | Oil |