BOCK, Lubricant, Oil
097B02515
Compressors Accessories, Oil BOCKLub E85 / 1 ltr.can, Legacy BOCK ID: 02515
Compressors Accessories, Oil BOCKLub E85 / 1 ltr.can, Legacy BOCK ID: 02515
Gross weight | 1.05 Kilogram |
Net weight | 1.05 Kilogram |
EAN | 5715162594186 |
Gross weight | 1.05 Kilogram |
Net weight | 1.05 Kilogram |
EAN | 5715162594186 |
Brand | BOCK |
Description | Oil BOCKLub E85 / 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02515 |
Product group | Compressors Accessories |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Oil BOCKLub E85 / 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02515 |
Product group | Compressors Accessories |
Product Name Description | Lubricant |
Type | Oil |