Floor Heating Controls, Wireless relay CF2+, 230 V

088U0252

This product has been discontinued.

CF-WR wireless relay

Product details

Gross weight 0.171 Kilogram
Net weight 0.171 Kilogram
Volume 0.392 Liter
EAN 5013567420315

 

Adaptive learning Yes
Description CF-WR wireless relay
Display (Yes/No) No
EEE category 5 small equipment (any external dimension < 50 cm)
Floor sensor option No
Heating control type Remote relay
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wireless
IP protection class IP40
On-wall Yes
Product description Wireless relay for CF2 system
Product group Floor Heating Controls
Suitable for 24V actuators
Supply voltage [V] 230 V
Transmission frequency [MHz] 868.42 MHz
Type Wireless relay CF2+
Usage For pump / boiler
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality