UnoFloor accessories

088X3981

Unofloor Watertight W1150 frame and door

Product details

Gross weight 4.5 Kilogram
Net weight 3.9 Kilogram
EAN 5702424689605

 

Description Unofloor Watertight W1150 frame and door
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 6 bar
Product group UnoFloors
Supply temperature construction [˚C] 60 °C
Type UnoFloor accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality