UnoFloor Light C

088X3717

7 manifold loops, ICON Wiring center, Left version

Product details

Gross weight 19.315 Kilogram
Net weight 16.313 Kilogram
Volume 57.683 Liter
EAN 5702424603441

 

Actuator 230V
Application type UnoFloor
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
China RoHS compliance Out of scope
Control ICONTM Wiring center
Description 7 manifold loops, ICON Wiring center, Left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE and contain batteries No
Number of connections 2
Number of heating manifold connections [loops] [Max] 7
Pressure nominal primary [bar] 6 bar
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type UnoFloor Light C
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality