UnoFloor Light

088X3705

Stainless steel manifold, 5 loops, steel cabinet, left version

Product details

Gross weight 16.5 Kilogram
Net weight 15 Kilogram
Volume 61.908 Liter
EAN 5715162379677

 

Application type UnoFloor
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Control No control
Description Stainless steel manifold, 5 loops, steel cabinet, left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE No
Number of connections 2
Number of heating manifold connections [loops] [Max] 5
Pressure nominal primary [bar] 6 bar
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type UnoFloor Light
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality