UnoFloor Comfort

088X3212

Stainless steel manifold, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version

Product details

Gross weight 27.45 Kilogram
Net weight 26.25 Kilogram
Volume 97.92 Liter
EAN 5702425243967

 

Actuator 230V
Application type UnoFloor
Approval CE
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Control ICON Wiring center
Description Stainless steel manifold, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
Meetering Prepared for energy meter
Number of connections 2
Number of heating manifold connections [loops] [Max] 12
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Comfort
UL evaluated Out of scope
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality