UnoFloor Basic

088X3127

Stainless steel manifold, 7 loops, steel cabinet, ICON Wiring center, right version

Product details

Gross weight 21.9 Kg
Net weight 21 Kg
Volume 100.289 Liter
EAN 5702425243868

 

Actuator 230V
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Control ICONTM Wiring center
Description Stainless steel manifold, 7 loops, steel cabinet, ICON Wiring center, right version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
Meetering Prepared for energy meter
Number of connections 2
Number of heating manifold connections [loops] [Max] 7
Pressure nominal primary [bar] 6 bar
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Basic
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality