FH Pipes, Fittings, Screw coupling, 20 mm, 20.0 mm, 20.0 mm, 0.0 mm

088X1031

Screw coupling for PEX pipes 20x2

Product details

Gross weight 0.18 Kg
Net weight 0.18 Kg
Volume 0.084 Liter
EAN 5715162281536

 

Connection diameter side 1 [mm] 20 mm
Connection diameter side 2 [mm] 20 mm
Connection diameter side 3 [mm] 0 mm
Connection size 20 mm
Connection types Screw coupling
Description Screw coupling for PEX pipes 20x2
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality